IESNA:LM-63-2002
[TEST]P1559281
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-581-22)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]8/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24CGTX-30-B2750-W2D-3000K
[LUMINAIRE]2X4 3000 LUMEN CGTX TROFFER WITH BIO UP LEDS AT 3000K CCT WITH FROSTED SMOOTH LENS
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION]   Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3091
TILT=NONE
1 -1 1 37 1 1 1 2 4 0
1 1 26.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
1036 1036 1033 1028 1021 1011.9 999.9 986.9 970.9 953.8
932.8 911.8 887.7 861.7 834.6 805.5 775.5 742.4 709.4 675.3
638.2 602.2 562.1 523 480.9 439.8 397.8 354.7 312.6 269.5
226.4 185.4 144.3 104.2 66.1 34.1 0
